Performance degradation because of incomplete analysis

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-218
    • SDSCM00035512
    • Hide
      C6000_8.1.0B1
      C6000_7.4.0B1
      Show
      C6000_8.1.0B1 C6000_7.4.0B1
    • C6000_8.1.0B1
    • Hide
      Write line 183 in this way,
      if(ucAntIndex == 1) //here ucAntIndex == ucAntNum
      loop on 197 is treated as a single trip loop, it is merged with the outer loop on 189 and the whole loop is software pipelined.
      Show
      Write line 183 in this way, if(ucAntIndex == 1) //here ucAntIndex == ucAntNum loop on 197 is treated as a single trip loop, it is merged with the outer loop on 189 and the whole loop is software pipelined.

      Performance degradation because of incomplete analysis

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-639 - Performance degradation because of ...
                SYNCHRONIZED
                • Last Sync Date: