Optimizer Aborts with OUT OF MEMORY ERROR

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-1360
    • SDSCM00043206
    • Hide
      If I split the key function into one containing all the assignments and
      one containing all the calls, compilation needs about 30 MB and
      completes in less than twenty seconds. Compare with the original case
      which takes 2 GB and more than 25 minutes.
      Show
      If I split the key function into one containing all the assignments and one containing all the calls, compilation needs about 30 MB and completes in less than twenty seconds. Compare with the original case which takes 2 GB and more than 25 minutes.

      Optimizer Aborts with OUT OF MEMORY ERROR

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-571 - Optimizer Aborts with OUT OF MEMORY...
                SYNCHRONIZED
                • Last Sync Date: