In certain cases at opt_level=2 or higher, compiler gets load and store instructions in the wrong order

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-1179
    • SDSCM00052185
    • Hide
      C6000_7.4.0B1
      ARM_5.2.0B1
      ARP32_1.0.0B1
      Show
      C6000_7.4.0B1 ARM_5.2.0B1 ARP32_1.0.0B1
    • Hide
      ARM_5.2.6
      ARP32_1.0.8
      C6000_7.4.15
      Show
      ARM_5.2.6 ARP32_1.0.8 C6000_7.4.15
    • Retain "volatile" in the cast, or remove it from the definition.

      In certain cases at opt_level=2 or higher, compiler gets load and store instructions in the wrong order

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-566 - In certain cases at opt_level=2 or ...
                SYNCHRONIZED
                • Last Sync Date: