Automatic library resolution fails when a a load image file is included in the link

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-1050
    • SDSCM00051463
    • Hide
      MSP430_4.4.0B1
      C6000_7.4.0B1
      ARM_5.2.0B1
      Show
      MSP430_4.4.0B1 C6000_7.4.0B1 ARM_5.2.0B1
    • Hide
      ARM_5.2.3
      C6000_7.4.13
      MSP430_4.4.4
      Show
      ARM_5.2.3 C6000_7.4.13 MSP430_4.4.4
    • Specify the specific library to link against instead of using libc.a.

      Automatic library resolution fails when a a load image file is included in the link

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-498 - Automatic library resolution fails ...
                SYNCHRONIZED
                • Last Sync Date: