Linker segfault using partial link output file of C++ source with ELF and exceptions enabled

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • Code Generation Tools
    • CODEGEN-380
    • SDSCM00042914
    • C6000_7.4.0B1
    • C6000_7.4.0B2
    • Re-link partial linked output file with a fixed linker, then perform final link again with the now correct partial link output file.

      Linker segfault using partial link output file of C++ source with ELF and exceptions enabled

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-493 - Linker segfault using partial link ...
                SYNCHRONIZED
                • Last Sync Date: