pprof6x aborts during compile which uses profile data to analyze the call graph

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • Code Generation Tools
    • CODEGEN-515
    • SDSCM00044799
    • C6000_7.4.0
    • C6000_7.4.1
    • Can possibly avoid the problem by removing the use of --entry_hook option. A more drastic workaround would be to avoid using the --use_profile_info option.

      pprof6x aborts during compile which uses profile data to analyze the call graph

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-489 - pprof6x aborts during compile which...
                SYNCHRONIZED
                • Last Sync Date: