Vector code with variables of same name (as thru inlining) may produce wrong answers

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-810
    • SDSCM00049539
    • C6000_7.4.0B1
    • C6000_7.4.8
    • Hide
      Compile at -o1 or -o0, or inhibit inlining of the functions that matter.
      It may also work to add "#pragma UNROLL(1)" to relevant loops to inhibit
      vectorisation.
      Show
      Compile at -o1 or -o0, or inhibit inlining of the functions that matter. It may also work to add "#pragma UNROLL(1)" to relevant loops to inhibit vectorisation.

      Vector code with variables of same name (as thru inlining) may produce wrong answers

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-462 - Vector code with variables of same ...
                SYNCHRONIZED
                • Last Sync Date: