Disassembler fails to decode LDNDW when scaling mode is used

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-495
    • SDSCM00044377
    • C6000_7.4.0B2
    • C6000_7.4.1
    • Hide
      This bug does not impact the correctness of the code. Be aware that a
      .word in a text section might be LDNDW or STNDW.
      Show
      This bug does not impact the correctness of the code. Be aware that a .word in a text section might be LDNDW or STNDW.

      Disassembler fails to decode LDNDW when scaling mode is used

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-356 - Disassembler fails to decode LDNDW ...
                SYNCHRONIZED
                • Last Sync Date: