EXIDX section for alias function leads to INTERNAL ERROR unhandled exception

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-550
    • SDSCM00045373
    • Hide
      C6000_7.4.0B1
      ARP32_1.0.0B1
      Show
      C6000_7.4.0B1 ARP32_1.0.0B1
    • Hide
      ARP32_1.0.1
      C6000_7.4.4
      Show
      ARP32_1.0.1 C6000_7.4.4
    • Hide
      Do not use either --unused_section_elimination=off or
      --retain=.ARM.EXIDX. Neither one should be necessary in a
      properly-functioning linker, and both make the target footprint larger.
      Show
      Do not use either --unused_section_elimination=off or --retain=.ARM.EXIDX. Neither one should be necessary in a properly-functioning linker, and both make the target footprint larger.

      EXIDX section for alias function leads to INTERNAL ERROR unhandled exception

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-335 - EXIDX section for alias function le...
                SYNCHRONIZED
                • Last Sync Date: