lnk6x does not pad code sections properly when user specifies non-zero fill value

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • Code Generation Tools
    • CODEGEN-950
    • SDSCM00050997
    • C6000_7.4.9
    • C6000_7.4.12
    • Problem can be worked around by using a more innocuous fill value. A 0x00000000 fill value is preferred since it encodes as a single cycle NOP in an output section containing executable code.

      lnk6x does not pad code sections properly when user specifies non-zero fill value

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-236 - lnk6x does not pad code sections pr...
                SYNCHRONIZED
                • Last Sync Date: