Emit error message when objects too large for infrastructure (roughly 512MiB, or 256MiWords) are truncated

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-449
    • SDSCM00043877
    • Hide
      PRU_2.2.0
       C6000_8.2.0
       ARP32_1.0.0
       C6000_7.4.4
      Show
      PRU_2.2.0  C6000_8.2.0  ARP32_1.0.0  C6000_7.4.4
    • Hide
      ARP32_1.1.0*
       ARM_18.1.0.LTS
       C2000_18.1.0.LTS
      Show
      ARP32_1.1.0*  ARM_18.1.0.LTS  C2000_18.1.0.LTS
    • N/A
    • Hide
      Due to an internal limitation, the code generation tools cannot presently allocate objects larger than roughly 512MiB (roughly 256MiWords). Data objects larger than this are silently truncated to a much smaller size. When such objects are declared in the code, they are silently truncated and compilation continues without any diagnostics.
      Show
      Due to an internal limitation, the code generation tools cannot presently allocate objects larger than roughly 512MiB (roughly 256MiWords). Data objects larger than this are silently truncated to a much smaller size. When such objects are declared in the code, they are silently truncated and compilation continues without any diagnostics.

      Emit error message when objects too large for infrastructure (roughly 512MiB, or 256MiWords) are truncated

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-206 - Emit error message when objects too...
                SYNCHRONIZED
                • Last Sync Date: