Stack is corrupted when --opt_for_space is used

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-1077
    • SDSCM00051517
    • C2000_6.4.2
    • C2000_6.4.3
    • Hide
      Disable/lower optimization for size.
      Note: Normal optimization levels (-o[0-4]) do not affect this bug.
      Lowering or removing the use of -ms (--opt_for_space) and -mf to favor
      performance over size will alleviate this behavior.
      Show
      Disable/lower optimization for size. Note: Normal optimization levels (-o[0-4]) do not affect this bug. Lowering or removing the use of -ms (--opt_for_space) and -mf to favor performance over size will alleviate this behavior.

      Stack is corrupted when --opt_for_space is used

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-205 - Stack is corrupted when --opt_for_s...
                SYNCHRONIZED
                • Last Sync Date: