Use of short form of options in C_OPTION may cause spurious warning

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-766
    • SDSCM00048582
    • Hide
      C6000_8.2.0
      C6000_8.3.0
      C6000_8.1.0B1
      Show
      C6000_8.2.0 C6000_8.3.0 C6000_8.1.0B1
    • If using the C_OPTION environment variable, the best practice is to use the long form of options.

      Use of short form of options in C_OPTION may cause spurious warning

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-159 - Use of short form of options in C_O...
                ERROR
                • Last Sync Date: