Must interrupt-protect RB restore in low-prority interrupt handler

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-293
    • SDSCM00039432
    • Hide
      C2000_15.12.0.LTS
       C2000_6.4.0B1
      Show
      C2000_15.12.0.LTS  C2000_6.4.0B1
    • Hide
      C2000_6.4.11
       C2000_15.12.2.LTS
      Show
      C2000_6.4.11  C2000_15.12.2.LTS
    • At the end of every low-priority interrupt handler function which may have enabled interrupts (possibly during a callee), add the intrinsic __disable_interrupts.

      Must interrupt-protect RB restore in low-prority interrupt handler

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-128 - Must interrupt-protect RB restore i...
                SYNCHRONIZED
                • Last Sync Date: