Use of -mb option to force 6200 array alignment can result in link failure with rts6200.lib

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-400
    • SDSCM00043233
    • C6000_7.4.0B2
    • C6000_7.4.0B2
    • Hide
      Manually include --disable_push_pop and --disable_custom_call_conv when
      using -mb. These options will prevent the generation of C64+ specific
      symbols that would prevent you from linking against a 6200 RTS library.
      Show
      Manually include --disable_push_pop and --disable_custom_call_conv when using -mb. These options will prevent the generation of C64+ specific symbols that would prevent you from linking against a 6200 RTS library.

      Use of -mb option to force 6200 array alignment can result in link failure with rts6200.lib

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-86 - Use of -mb option to force 6200 arr...
                SYNCHRONIZED
                • Last Sync Date: