including errno.h causes link-time failure when linked with thread safe RTS

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • Code Generation Tools
    • CODEGEN-487
    • SDSCM00044229
    • C6000_7.4.0B2
    • C6000_7.4.0
    • Hide
      The problem can be avoided if:
         - RTS library's errno.h is #included by the file that references 'errno', AND
         - source file that references 'errno' is recompiled with -D__TI_USE_TLS option
      Show
      The problem can be avoided if:    - RTS library's errno.h is #included by the file that references 'errno', AND    - source file that references 'errno' is recompiled with -D__TI_USE_TLS option

      including errno.h causes link-time failure when linked with thread safe RTS

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            0 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-84 - including errno.h causes link-time ...
                SYNCHRONIZED
                • Last Sync Date: