-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
Medium
-
Code Composer Studio Theia
-
CCSNXT-3523
-
CCS_20.5.1
-
CCS_21.1.0
-
None
Start with a CCS project that uses tiarmclang or c29clang, and builds clean. Add the build option --version, per the attached screenshot. Add some obvious error to one source file. Build the project. At first glance, it seems all of the files are re-compiled, and the link step runs. In fact, all that happens is the version of the compiler is repeatedly dumped out.