Support simple Data Augmentation Features

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Unresolved
    • Priority: Medium
    • Edge AI Studio
    • EDGEST-1901
    • EAIS_2.0.0
    • None

      Two options of augmentation:
      Option 1: Preferred – during augmentation, the dataset side increases. The generated new samples are part of the user’s data sets.
      Option 2: Not sure if it is needed for timeseries. Looks like lower priority. Augmentation is happening during training only. The augmented samples are not temporary for that training session. The user has control over the type of augmentation.

      Examples of sound data augmentation:

      • Adding different noise for audio dataset: White, brown, etc.
      • Change the sampling rate ( from 100 kHz to 10 kHz).
      • Change of volume

      For images, There are many augmentations to prioritize.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-6928 - Support simple Data Augmentation Fe...
                SYNCHRONIZED
                • Last Sync Date: