Need to enable the POK bandgap bit for reference voltage

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Processors SDL
    • PROC_SDL-9926
    • PROC_SDL_SMPU_12.00.00
    • Hide
      PROC_SDL_SMPU_11.03.00
      PROC_SDL_SMPU_12.01.00
      Show
      PROC_SDL_SMPU_11.03.00 PROC_SDL_SMPU_12.01.00
    • Hide
      am62a-evm
      am62xx-evm
      am64x-evm
      am62p-sk
      am243x-evm
      am62xx-sk
      Show
      am62a-evm am62xx-evm am64x-evm am62p-sk am243x-evm am62xx-sk

      The bandgap which supplies all POKs is within the POR. The bandgap generates an untrimmed voltage /
      current after MCU_PORz is released. In order to apply the device-specific trim to the bandgap, the user
      must set CTRL_MMR_POR_CTRL[7]. TRIM_SEL. The bandgap requires a 100us settling time (during which
      POK / PRG configuration may occur).
      • The device-specific bandgap trim is stored in CTRL_MMR_POR_BANDGAP_CTRL and it is recommended
      to not modify this trim value.

       

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6884 - Need to enable the POK bandgap bit ...
                SYNCHRONIZED
                • Last Sync Date: