-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
Code Composer Studio Debugger
-
CCBT-3798
-
-
-
CCS_21.0.1
-
Generic
For F29 devices, the binary of 48-bit or larger instruction packets in the 'Disassembly View' displays the second halfword twice, rather than displaying the third halfword.
0x10002172 0fa8 2f47 2f47 CALL @#0x10108000 0x10002178 0a44 0004 0004 MV A4,#0x30180004}}
In the 'Memory View', this shows correctly as `2F470FA8 0A440008 30180004`, which corrected for little endian would display as:
0fa8 2f47 0008 0a44 0004 3018
This is correct (as the operand of 48-bit instructions is little endian, and `CALL` instructions are calculated as signed offsets), however the displayed disassembly is not.
This always applies to the third halfword of the packet, even when it is not the third in an instruction, for example:
0x1000227C 8f66 a911 a911 7325 0048 0120
BCMP @#0x1000230c,A.LT,A9,A0
|| SUBR.U16 A1,A1,#0x4
|| MV A2,A5