-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
Medium
-
Code Generation Tools
-
CODEGEN-15854
-
-
C2000_25.11.0.LTS
-
default
Conditional expression containing GNU statement expression crashes parser.
Attached test case contains the following:
if ( ({ uint16_t my_array[5]= {1,2,3,4,5}; //(do_something_with_array(my_array, 5) != 5); (do_something_with_array((uint16_t[]){1,2,3,4,5}, 5) != 5); }) ) { // return with error. return 1; }
When compiled...
cl2000 -c test.c
"test.c", line 10: warning: variable "my_array" was declared but never referenced "test.c", line 27: internal error: assertion failed at: "../../master/ANSI/lower_gcc.c", line 701 1 catastrophic error detected in the compilation of "test.c".Compilation aborted. INTERNAL ERROR: acia2000 had an internal inconsistency and aborted while processing function main file test.c line 27