-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
High
-
Code Composer Studio Theia
-
CCSNXT-3512
-
CCS_21.0.0
-
CCS_21.0.1
-
F2838x
For a specific project (kernel/FreeRTOS/Demo/C2000_F2838x_C28x_CCS/CCS/freertos_ex1_c28x_port_val.projectspec from https://www.ti.com/tool/download/C2000WARE/26.00.00.00.STS SDK), compiler and linker build options are not being added as per projectspec, which is causing build to fail.
- This project imports and builds fine up to CCS v20.5.
- Other projects in the same SDK also import fine with correct options, only able to recreate issue with this specific example, even with other versions of SDK.
- Able to reproduce on both windows and linux