Prompting to reload on build causes issues when using AI

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • Code Composer Studio Theia
    • CCSNXT-3493
    • CCS_20.5.0
    • CCS_21.0.1
    • None

      When buildProject is called during an active debug session, CCStudio IDE default behavior is to show a modal dialog asking whether to reload the program. This blocks automation: the agent cannot proceed until a human dismisses the dialog. The agent may also call loadProgram independently, causing a double-load race.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-6798 - Prompting to reload on build causes...
                SYNCHRONIZED
                • Last Sync Date: