Cannot enable ticlang compiler's '-Werror' flag in .projectspec

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • Code Composer Studio Theia
    • CCSNXT-3440
    • Hide
      CCS_20.5.1
      CCS_20.5.0
      CCS_20.4.0
      Show
      CCS_20.5.1 CCS_20.5.0 CCS_20.4.0
    • CCS_21.0.0
    • None

      TIClang's '-Werror' compiler flag maps onto two separate build-options - one that is of string-list type (which is meant to handle the flag with an argument, e.g. '-Werror=type') and one that is of a boolean type (meant to handle just '-Werror' without argument). CCS currently always maps this flag onto the string-list type option, so it is currently impossible to just enable the '-Werror' boolean flag in a .projectspec.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6734 - Cannot enable ticlang compiler's '-...
                SYNCHRONIZED
                • Last Sync Date: