Start capture button on the properties button gets disabled after flipping tabs

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • Edge AI Studio
    • EDGEST-1775
    • EAIS_1.6.1
    • EAIS_2.1.0
    • None

      The start capture button is expected to be enabled when rge device is connected, dap program is up, correct sensor is selected, and no other errors are shown, and no dap is collecting.

      However, when flipping tabs and coming back, the button gets disabled.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-6641 - Start capture button on the propert...
                SYNCHRONIZED
                • Last Sync Date: