i2493: MMCSD: U-Boot: MMCSD HS200 Write Failures

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Linux Core SDK
    • LCPD-47087
    • NA
    • 12.00.00
    • 12.01.00
    • Hide
      am62axx_sk-fs
      am62dxx_evm-fs
      am62lxx_evm-fs
      am62pxx_sk-fs
      am62xx_lp_sk-fs
      am62xx_sk-fs
      am62xxsip_sk-fs
      Show
      am62axx_sk-fs am62dxx_evm-fs am62lxx_evm-fs am62pxx_sk-fs am62xx_lp_sk-fs am62xx_sk-fs am62xxsip_sk-fs
    • Implement a software recovery mechanism which re-issues the failed multiple block write with minimum 5us delay between blocks to reduce noise. One way to achieve this delay is using single block writes for the failed multiple block write

      The MMC0 interface has the potential for write failures when issuing multiple block writes operating in HS200 mode with excessive IO supply noise.

      To minimize IO supply noise follow below best practices and refer to the linked app note:

      • Use wide power planes/pours adjacent to ground layers with a thin dielectric between them.
      • Place power planes/pours and adjacent ground planes as close to the surface of the powered components as possible.
      • Use a wide variety of decoupling capacitor values and place low ESL capacitors as close to the decoupled device as possible.
      • Use one decoupling capacitor per power pin.
      • Use short and wide traces to decoupling capacitors and power/ground vias.
      • Sitaraâ„¢ Processor Power Distribution Networks: Implementation and Analysis

      Workaround:
      Implement a software recovery mechanism which re-issues the failed multiple block write with minimum 5us delay between blocks to reduce noise. One way to achieve this delay is using single block writes for the failed multiple block write

      Fix:
      Implement a software recovery mechanism which re-issues the failed multiple block write with minimum 5us delay between blocks to reduce noise. One way to achieve this delay is using single block writes for the failed multiple block write
      https://git.ti.com/cgit/ti-u-boot/ti-u-boot/commit/?h=ti-u-boot-2026.01&id=906a81bfd46cd3952a46974567690ecc0a5c139b

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6575 - i2493: MMCSD: U-Boot: MMCSD HS200 W...
                SYNCHRONIZED
                • Last Sync Date: