In some circumstances, assignments to fields in a local structure are ignored

XMLWordPrintable

    • Type: Bug
    • Resolution: Won't Fix
    • Priority: Medium

      The attached file has these lines ...

      		memcpy(fakehdr.srcIp, ((ipv4_header_t const *)ip)->src, 4);
      		memcpy(fakehdr.dstIp, ((ipv4_header_t const *)ip)->dst, 4);
      		fakehdr.zero = 0;
      		fakehdr.protocol = protocol;
      		fakehdr.len = (uint16_t)__builtin_bswap16(len);
      		checksum = start(hd, len);
      

      Focus on the assignments to the fields zero and protocol. They are 8-bit fields at byte offsets 8 and 9 in the structure.

      Build it and disassemble.

      $ tiarmclang -mcpu=cortex-r5 -mfloat-abi=hard -mfpu=vfpv3-d16 -mthumb -g -c -Os -save-temps -o file403.o file.c
      $ tiarmobjdump --source file403.o > dis403.txt
      

      Inspect the disassembly. Find the 2nd bl instruction in the function checksum, which is the call to function start from the previous code fragment.

      ; 		memcpy(fakehdr.srcIp, ((ipv4_header_t const *)ip)->src, 4);
            74: 68d0         	ldr	r0, [r2, #0xc]
      ; 		fakehdr.len = (uint16_t)__builtin_bswap16(len);
            76: ba4c         	rev16	r4, r1
      ; 		memcpy(fakehdr.dstIp, ((ipv4_header_t const *)ip)->dst, 4);
            78: 6912         	ldr	r2, [r2, #0x10]
      ; 		fakehdr.len = (uint16_t)__builtin_bswap16(len);
            7a: f8ad 400a    	strh.w	r4, [sp, #0xa]
      ; 		memcpy(fakehdr.srcIp, ((ipv4_header_t const *)ip)->src, 4);
            7e: e9cd 0200    	strd	r0, r2, [sp]
      ; 		checksum = start(hd, len);
            82: 4618         	mov	r0, r3
            84: f7ff fffe    	bl	0x84 <checksum+0x84>    @ imm = #-0x4
      

      The assignments to fakehdr.zero and fakehdr.protocol are missing. Even though those memory locations are read in the function compute, called from the function start. The register sp has the base address of fakehdr. Focus on the str instructions and which bytes of the structure are written. The strh writes at offsets 10 and 11. The strd writes at offsets 0-7. The bytes at offsets 8-9 are never written. These bytes correspond to the location for the fields zero and protocol.

      A similar experiment with version 5.0.0.STS has a similar result.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            1 Vote for this issue
            Watchers:
            4 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6439 - In some circumstances, assignments ...
                ERROR
                • Last Sync Date: