Add Motion Compensation Support for Adaptive Algorithm with Channel Sounding Ranging Library

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3994
    • Hide
      BLE_LOKI_9_14_02
      BLE_LOKI_9_14_02_RC3
      Show
      BLE_LOKI_9_14_02 BLE_LOKI_9_14_02_RC3
    • Hide
      CC23xx
      CC27xx
      Show
      CC23xx CC27xx

      Description: Add motion compensation support to adaptive channel sounding algorithm. This gives better support when nodes are moving, and when CS procedure has a longer duration. The resulting estimated velocity should be reported together with distance. Algorithm searches phase data for velocity compensation candidates.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6414 - Add Motion Compensation Support for...
                SYNCHRONIZED
                • Last Sync Date: