Set PROCEDURE DONE Status When Number of subEvents per Procedure Exceeded

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3868
    • BLE_LOKI_9_14_01
    • Hide
      BLE_LOKI_9_14_02
      BLE_LOKI_9_14_02_RC1
      Show
      BLE_LOKI_9_14_02 BLE_LOKI_9_14_02_RC1
    • CC27xx

      Description: Set PROCEDURE DONE status when number of subEvents per procedure exceeded. When subEvents per procedure exceeds the maximum, the stack will abort the procedure (procedure done), clean up, and reschedule a procedure if necessary.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6412 - Set PROCEDURE DONE Status When Numb...
                SYNCHRONIZED
                • Last Sync Date: