Connection Monitor can be Starved in the Scheduler due to Low Priority

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3959
    • BLE_LOKI_9_14_02
    • Hide
      BLE_LOKI_9_14_02
      BLE_LOKI_9_14_02_RC2
      Show
      BLE_LOKI_9_14_02 BLE_LOKI_9_14_02_RC2
    • CC27xx

      Description: Connection Monitor can be easily overridden in the scheduler due to low priority. When a connection event overlaps with a connection monitor event within the scheduler, the connection monitor task will be starved.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6407 - Connection Monitor can be Starved i...
                SYNCHRONIZED
                • Last Sync Date: