Linker crashes while processing local common symbols

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • Code Generation Tools
    • CODEGEN-15018
    • Hide
      C7000_6.x.0.LTS*
      MSP430_NEXT*
      C6000_8.6.0.LTS*
      C2000_25.11.0.LTS
      C6000_8.5.0.LTS
      C7000_5.0.0.LTS
      C2000_NEXT*
      C7000_4.1.0.LTS
      Show
      C7000_6.x.0.LTS* MSP430_NEXT* C6000_8.6.0.LTS* C2000_25.11.0.LTS C6000_8.5.0.LTS C7000_5.0.0.LTS C2000_NEXT* C7000_4.1.0.LTS
    • Hide
      MSP430_20.2.8.LTS*
      C6000_8.5.1.LTS*
      C7000_6.x.0.LTS*
      C6000_8.6.0.LTS*
      C2000_25.11.1.LTS*
      C7000_4.1.2.LTS
      C7000_5.0.2.LTS*
      Show
      MSP430_20.2.8.LTS* C6000_8.5.1.LTS* C7000_6.x.0.LTS* C6000_8.6.0.LTS* C2000_25.11.1.LTS* C7000_4.1.2.LTS C7000_5.0.2.LTS*
    • default

      The linker may crash when processing a local common symbol. To confirm that a local common symbol caused a linker crash, use the nm utility to check for the presence of local common symbols in the object files used in the link. For example, with nm6x:

      > nm6x hal_timer_bios.ae66 | grep -e " c"
      00000004 c LastCLKTime
      00000004 c LastCLKValid
      00000004 c TimeMS
      00000004 c TimeS
      00000004 c TimeStart
      00000004 c hEvent
      

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            4 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6357 - Linker crashes while processing loc...
                ERROR
                • Last Sync Date: