[CS][Multi Connect]Distance not Reported for One or More Keys During Multiple Connections

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3872
    • BLE_LOKI_9_14_01_RC5
    • BLE_LOKI_9_20_00

      Description: Establishing 2 connections (or more) and executing the Channel Sounding procedure between CC2745R10Q1(car) to CC2745R10Q1 or CC2340R53(key) devices. For 2 loops of connect-disconnect with 1000 CS loops in each connection. During the execution of the CS procedure enable, beginning at a specific loop iteration, the procedure fails with status 40 and no distance value is reported for the remainder of the test. After some time, the procedure enable done event is not received at all for certain keys (which may include one or more keys). Side effect: at the end of the test, when the car node is trying to disconnect from the keys (the keys are doing rest XDS), no link termination event is received.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6315 - [CS][Multi Connect]Distance not Rep...
                SYNCHRONIZED
                • Last Sync Date: