Large CS_OFFSET Value Causes Reflector to Miss the Start Procedure

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3790
    • BLE_LOKI_9_14_00
    • Hide
      BLE_LOKI_9_14_01
      BLE_LOKI_9_14_01_RC1
      Show
      BLE_LOKI_9_14_01 BLE_LOKI_9_14_01_RC1
    • Hide
      CC23xx
      CC27xx
      Show
      CC23xx CC27xx

      Description: Big start offset (25ms for example) causes an overflow in the window widening calculation. Thus, the first (and later) window is too short to catch the initiator mode0 step, and eventually, all the mode0 steps are not synced.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6306 - Large CS_OFFSET Value Causes Reflec...
                SYNCHRONIZED
                • Last Sync Date: