Channel Sounding may Lose Synchronization of Procedure Counter when Multiple Tasks are Active

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3800
    • BLE_LOKI_9_14_01
    • Hide
      BLE_LOKI_9_14_01
      BLE_LOKI_9_14_01_RC1
      Show
      BLE_LOKI_9_14_01 BLE_LOKI_9_14_01_RC1
    • Hide
      CC23xx
      CC27xx
      Show
      CC23xx CC27xx

      Description: If the CC27xx or CC23xx misses the advertisement for the first connection event anchor point is missed, the software may fail to create the channel sounding steps. The RCL is set without any tx buffers. The CS procedure ID is not updated as well.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6302 - Channel Sounding may Lose Synchroni...
                SYNCHRONIZED
                • Last Sync Date: