Scheduling Stops when Device Disconnects During Channel Sounding

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3807
    • BLE_LOKI_9_14_00
    • Hide
      BLE_LOKI_9_14_01
      BLE_LOKI_9_14_01_RC1
      Show
      BLE_LOKI_9_14_01 BLE_LOKI_9_14_01_RC1
    • Hide
      CC23xx
      CC27xx
      Show
      CC23xx CC27xx

      Description: When running channel sounding, if the peer device disconnects, scheduling will cease. After the issue is replication, no stack activity is observed.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6301 - Scheduling Stops when Device Discon...
                SYNCHRONIZED
                • Last Sync Date: