Support Central Mode on Key Node Example

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3754
    • BLE_LOKI_9_14_00_RC9
    • Hide
      BLE_LOKI_9_14_01
      BLE_LOKI_9_14_01_RC1
      Show
      BLE_LOKI_9_14_01 BLE_LOKI_9_14_01_RC1
    • Hide
      CC23xx
      CC27xx
      Show
      CC23xx CC27xx

      Description: The scenario where the key node acts as a central, connects to a car node, and performs channel sounding is not supported because the key phone must execute CS security enable as required by the spec. CS Security can only be enabled by a device in central mode. Adding Key Node support for central mode because of this.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6295 - Support Central Mode on Key Node Ex...
                SYNCHRONIZED
                • Last Sync Date: