Reduce the Number of Steps within TX Double Buffer for Channel Sounding

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: Urgent
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3819
    • BLE_LOKI_9_14_00
    • Hide
      BLE_LOKI_9_14_01
      BLE_LOKI_9_14_01_RC1
      Show
      BLE_LOKI_9_14_01 BLE_LOKI_9_14_01_RC1
    • Hide
      CC23xx
      CC27xx
      Show
      CC23xx CC27xx

      Description: Memory optimization to reduce the amount of RAM consumption. Reduced the number of steps that are stored within the TX double buffer for channel sounding.

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6292 - Reduce the Number of Steps within T...
                SYNCHRONIZED
                • Last Sync Date: