AM62x: POK Example and FT are failing in r5f-freertos

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Processors SDL
    • PROC_SDL-9479
    • PROC_SDL_SMPU_11.02.00
    • PROC_SDL_SMPU_11.02.00
    • am62xx-sk

      Sciserver Testapp Built On: Oct 23 2025 13:23:55
      Sciserver Version: v2025.10.0.0
      RM_PM_HAL Version: v11.02.00
      Starting Sciserver..... PASSED
      
       POK Test Application

      Above log is obtained in automation dashboard for Example application, and similar is obtained for FT. Program execution seems to be stuck. R5F freertos binaries are problematic.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6236 - AM62x: POK Example and FT are faili...
                SYNCHRONIZED
                • Last Sync Date: