tivx(Map/Unmap)RawImagePatch cache maintains full buffer instead of mapped part

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • OpenVX Framework
    • TIOVX-2348
    • ?
    • TIOVX_11.01.00
    • TIOVX_12.02.00
    • Hide
      j721e-evm
      j721s2-evm
      j784s4-evm
      j722s-evm
      j742s2-evm
      am62a-evm
      tda54-evm
      Show
      j721e-evm j721s2-evm j784s4-evm j722s-evm j742s2-evm am62a-evm tda54-evm

      See attachment.  Cache maintenance of full buffer takes multiple ms for a large image, when the user only wanted a single byte in the meta information.  Need to optimize the map size to only map/unmap the smallest amount based on the information provided.

      For meta, perhaps only map/unmap the number of lines for the meta to start with.

      For pixel data, only the number of lines in the rectangle.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-6125 - tivx(Map/Unmap)RawImagePatch cache ...
                SYNCHRONIZED
                • Last Sync Date: