In some conditions, using -save-temps causes the compiler to crash

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-14861
    • Hide
      ARMCLANG_5.0.0.STS
      ARMCLANG_4.0.3.LTS
      ARMCLANG_5.1.0.LTS
      Show
      ARMCLANG_5.0.0.STS ARMCLANG_4.0.3.LTS ARMCLANG_5.1.0.LTS
    • Hide
      ARMCLANG_4.0.5.LTS
      ARMCLANG_5.1.0.LTS
      Show
      ARMCLANG_4.0.5.LTS ARMCLANG_5.1.0.LTS
    • default

      Build the attached file ...

      % tiarmclang -save-temps -c file.c
      PLEASE submit a bug report to https://github.com/llvm/llvm-project/issues/ and include the crash backtrace, preprocessed source, and associated run script.
      Stack dump:
      <... the rest of the dump is omitted ...>
      

      Remove -save-temps, and it builds clean.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6124 - In some conditions, using -save-tem...
                SYNCHRONIZED
                • Last Sync Date: