Channel Sounding Timeout Distance Events for Mode 3 with 2x2 Antennas

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3676
    • BLE_LOKI_9_14_00_RC4
    • Hide
      BLE_LOKI_9_14_02
      BLE_LOKI_9_14_02_RC2
      Show
      BLE_LOKI_9_14_02 BLE_LOKI_9_14_02_RC2

      Description: Establishing a connection and executing the Channel Sounding procedure between CC2745R10Q1(car) to the CC2745R10Q1/CC2340R53(key) device. When running CS with L2CAP: "distance status":
      [ 15 ], "distance": [4294967295].
      When running CS with RAS INDICATIONS/RAS NOTIFICATIONS: NWP_CS_PROCEDURE_ENABLE_COMPLETE with status 0, but no distance event received after.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6089 - Channel Sounding Timeout Distance E...
                SYNCHRONIZED
                • Last Sync Date: