-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Urgent
-
SimpleLink Lowpower SDK F3 BLE5 Stack
-
BLE_LOKI-3716
-
BLE_LOKI_9_14_00_RC8
-
-
CC27xx
Description: Establishing a connection and executing the Channel Sounding procedure between CC2745R10Q1(car) to the CC2745R10Q1/CC2340R53(key) device. After sending CS Procedure Enable, two NWP_CS_PROCEDURE_ENABLE_COMPLETE events are received, the first with status success and the second with failure status right after.
Setup:
- The car node is the channel sounding initiator and the central node in the connection.
- The key node is the channel sounding reflector, and the peripheral node in the connection. The car node initiates pairing.
- 40 MS connection interval
- Both 1X1 2X2 antennas