IAR Compiler Error when Compiling Basic_persistent on CC2340 Devices

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3724
    • BLE_LOKI_9_14_00_RC9
    • BLE_LOKI_9_20_00
    • CC23xx

      Description: When building Basic_persistent project with IAR on CC2340R5, CC2340R53, CC2340R53 WCSP, and CC2340R53Q1 and all hex fail and the following error is received: Image size (0x2bd6c) + trailer (0x630) exceeds requested size 0x2c000.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6061 - IAR Compiler Error when Compiling B...
                SYNCHRONIZED
                • Last Sync Date: