IAR Compiled Car Node and Key Node Executing Channel Sounding in Loops Causes GAP Link Termination

XMLWordPrintable

    • Type: Bug
    • Resolution: Cannot Reproduce
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3473
    • Hide
      BLE_LOKI_9_11_01_RC5
      BLE_LOKI_9_11_01
      Show
      BLE_LOKI_9_11_01_RC5 BLE_LOKI_9_11_01
    • BLE_LOKI_9_20_00
    • CC27xx
    • Verify Passed CS test cases Functionality and Stability on SDK 9.20.00

      Description: Executing Channel Sounding in loops, using IAR compiled Car node and Key node, leads to GAP link termination. The problem is reproduceable with RAS using notifications or using L2CAP. The number of loops before the GAP link termination varies. Both devices were responsive after the Gap link termination. Seen on SDK 9.11.01.19 with CC2745R10-Q1 Car node and Key node projects. Issue is not reproduced on TICLANG.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6062 - IAR Compiled Car Node and Key Node ...
                SYNCHRONIZED
                • Last Sync Date: