Allow Configuration of Number of Thread Priorities with BLE Thread Defaulting to Highest Priority

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3600
    • Hide
      BLE_LOKI_9_14_00_RC3
      BLE_LOKI_9_14_00
      Show
      BLE_LOKI_9_14_00_RC3 BLE_LOKI_9_14_00
    • Hide
      CC23xx
      CC274xRx-Q1
      Show
      CC23xx CC274xRx-Q1

      Description: Currently the priority of the BLE is hard coded to 5. Allow flexibility to change the priority level of this thread while keeping the BLE thread as the highest priority thread in the system.

      The preferred way should be to use a configuration that automatically choose the highest priority of the OS used (and not hardcoded). The highest priority is set within the FreeRTOS SysConfig module labeled as Maximum Task Priorities. The BLE thread priority is assigned to the highest configured priority.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6058 - Allow Configuration of Number of Th...
                SYNCHRONIZED
                • Last Sync Date: