-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
Code Composer Studio Debugger
-
CCBT-3672
-
CCS_20.3.0
-
CCS_20.5.0
-
Generic
-
The workaround is to disconnect all the targets but one, then launch the CCS IDE. Then connect the other boards.
Debug launch stuck with "Reconnecting to TI Cloud Agent" when multiple XDS110 based targets are connected. It doesn't seem to happen with all XDS110 based targets but just particular combination. It can be consistently reproduced with one LP-MSPM0G3507 and one LP-EM-CC2745R10-Q1 (via LP-XDS110). The latter board is likely the key factor.
The workaround is to disconnect all the targets but one, then launch the CCS IDE. Then connect the other boards.