Remote Proc of C7x and Main R5F not displayed in J722S plugins

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • MCAL
    • MCAL-31096
    • Hide
      MCUSW_J7_10.00.00
      MCUSW_J7_10.01.00
      MCUSW_J7_11.00.00
      Show
      MCUSW_J7_10.00.00 MCUSW_J7_10.01.00 MCUSW_J7_11.00.00
    • MCUSW_J7_11.01.00
    • j722s-evm

      Configuration option for 'RemoteProcID's, is available only for R5MCU, R5WAKEUP, A53 and HSM cores. R5MAIN and C7's are not listed.

      Rootcause: R5MAIN and C7 cores were not added in the remote core configuration list

      Resolution: CDD_IPC_CORE_MAIN_R5FSS0_0, CDD_IPC_CORE_C75SS0_0, CDD_IPC_CORE_C75SS1_0 options were added in the remote core configuration list.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5905 - Remote Proc of C7x and Main R5F not...
                SYNCHRONIZED
                • Last Sync Date: