Use of int32_t for prototype definition in CDD_IPC

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • MCAL
    • MCAL-31457
    • MCUSW_J7_11.00.00
    • MCUSW_J7_11.01.00
    • Hide
      j7200-evm
      j721e-evm
      j721s2-evm
      j722s-evm
      j742s2-evm
      j784s4-evm
      Show
      j7200-evm j721e-evm j721s2-evm j722s-evm j742s2-evm j784s4-evm

      int32_t is used for prototype definition instead of sint32.

      RootCause: ipc_baremetal_hw\soc\ipc_soc.h uses sint32 for prototype declarations. But ipc_baremetal_hw\soc\V2\ipc_soc.c still uses int32_t for definition.

      WorkAround: Use sint32/uint32 instead of uint32_t in function prototype definition

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5904 - Use of int32_t for prototype defini...
                SYNCHRONIZED
                • Last Sync Date: