Max value for McuResetReason is 3 in arxml file

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • MCAL
    • MCAL-31459
    • MCUSW_J7_11.00.00
    • MCUSW_J7_11.01.00
    • Hide
      j7200-evm
      j721e-evm
      j721s2-evm
      j722s-evm
      j742s2-evm
      j784s4-evm
      Show
      j7200-evm j721e-evm j721s2-evm j722s-evm j742s2-evm j784s4-evm

      Max value for McuResetReason is 3 in arxml file but default value supports higher value for reset reason

       

      Rootcause : Missed to validate VSMD XDM with EPD

      Solution : Address the rule EcucSws_1007 to fix the issue

      Use below command to get the VSMD log: 
      C:\EB\tresos\bin>tresos_cmd.bat -Dvalidate=true legacy vsmdcheck C:\Git\ti\workarea\mcusw\mcal_drv\mcal_config\config_input\J721E\Mcu_TI_J721E\config\Mcu.epd C:\Git\ti\workarea\mcusw\mcal_drv\mcal_config\config_input\J721E\Mcu_TI_J721E\config\Mcu.xdm asc:4.3.1

      ------------------------------------------------------------------------
      Violation: For Integer and Float Parameters the MIN values must be >=
                 and the MAX values <= as in the StMD.
      Rule     : EcucSws_1007
      The following nodes violated this rule:
        –
        StMD-Node: /TI_J7/Mcu/McuPublishedInformation/McuResetReasonConf
                   /McuResetReason
        VSMD-Node: /TI_J7/Mcu/McuPublishedInformation/McuResetReasonConf
                   /McuResetReason
        –
      ------------------------------------------------------------------------

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-5902 - Max value for McuResetReason is 3 i...
                SYNCHRONIZED
                • Last Sync Date: