No Distance is Received after 160 to 255 CS Procedures with RAS Enabled

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-3429
    • BLE_LOKI_9_11_01_RC3
    • BLE_LOKI_9_14_00
    • Hide
      CC23xx
      CC27xx
      Show
      CC23xx CC27xx

      Description: Running CS procedure in loops with RAS enabled, both in open air and RF conducted, results in no distance is received after approximately 160 to 250 CS procedures, without recovery. Connection still holds. Key node acts as Peripheral, Reflector, ranging server. Car node acts as Central, Initiator, ranging client. This issue is not reproduced when RAS is disabled in both Car node and Key node.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-5890 - No Distance is Received after 160 t...
                SYNCHRONIZED
                • Last Sync Date: